IESNA:LM-63-2002
[TEST]P954005
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29506
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3232.4 3530.5 3854.8 4199.2 4497.2 4747 4936.3 5047 5065.2 5010.8
4954.4 4950.4 4984.6 5059.1 5234.3 5671.4 6756.9 8386.2 9838.3 10954.1
11812 12621.6 13352.7 14039.5 14500.7 13836.1 11199.8 7834.4 5417.6 3643.3
1536.7 487.4 231.6 100.7 32.2 0 0
3232.4 3536.6 3878.9 4211.2 4511.3 4761.1 4962.5 5073.2 5089.3 5041
4978.6 4976.6 5002.7 5079.3 5258.5 5600.9 6535.4 8124.4 9743.7 10899.7
11791.9 12690.1 13376.9 14049.6 14547 14118 11677.1 8337.9 5677.4 3778.2
1635.4 529.7 269.9 118.8 42.3 0 0
3232.4 3532.5 3864.8 4185.1 4471 4708.7 4892 5006.8 5018.8 4976.6
4930.2 4922.2 4950.4 5026.9 5198.1 5518.3 6277.6 7709.5 9320.7 10573.4
11499.9 12474.6 13399 14246.9 14963.9 15169.3 13525.9 10525.1 7101.3 4612
2134.8 841.8 473.3 261.8 120.8 40.3 0
3232.4 3508.4 3816.5 4122.6 4380.4 4599.9 4775.2 4865.8 4896 4877.9
4843.6 4839.6 4863.8 4900 5000.7 5204.1 5550.5 6348.1 7709.5 9272.4
10662 11953 13270.1 14510.8 15697 16623.4 17249.8 17300.1 16216.6 12865.3
7230.2 2588 1039.2 555.9 255.8 58.4 0
3232.4 3468.1 3740 4019.9 4263.6 4471 4636.2 4747 4797.3 4809.4
4807.4 4819.5 4853.7 4885.9 4950.4 5097.4 5355.2 5743.9 6470.9 7699.5
9304.6 11018.5 12742.5 14536.9 16017.2 17414.9 18786.4 20319.1 21513.4 20635.3
16325.4 8992.4 3538.6 1583 668.6 68.5 0
3232.4 3445.9 3685.6 3927.3 4148.8 4352.2 4517.4 4646.3 4716.8 4767.1
4803.4 4861.8 4950.4 5020.9 5087.3 5192.1 5415.6 5774.1 6321.9 6992.6
7981.4 9276.4 10750.6 12333.6 13967 15777.6 17799.6 20174.1 23444.8 25388.3
23227.3 17459.2 9495.9 3387.5 841.8 48.3 0
3232.4 3433.8 3669.5 3913.2 4128.7 4332.1 4507.3 4634.2 4710.7 4759
4809.4 4867.8 4952.4 5026.9 5105.5 5222.3 5439.8 5792.2 6344.1 7055
8003.6 9272.4 10712.4 12263.2 13928.7 15759.4 17825.8 20325.1 23440.8 25271.5
22911.1 17124.9 9449.6 3456 831.8 54.4 0
3232.4 3393.6 3586.9 3798.4 4001.8 4199.2 4376.4 4525.4 4632.2 4714.7
4801.3 4906.1 5020.9 5117.5 5212.2 5347.1 5564.6 5901 6400.4 7081.2
7947.2 9006.5 10277.4 11741.5 13397 15260 17294.1 19491.3 22190.1 24252.4
21432.8 13384.9 6072.2 2066.3 491.4 42.3 0
3232.4 3367.4 3512.4 3679.5 3860.8 4044.1 4225.3 4384.4 4529.5 4656.3
4789.3 4916.1 5037 5143.7 5264.6 5439.8 5691.5 6080.2 6664.3 7461.8
8517.1 9775.9 11236 12831.1 14454.4 16162.2 17916.4 19779.3 21632.2 22256.5
19775.3 13254 5701.6 1709.9 688.8 191.3 0
3232.4 3321.1 3425.8 3546.6 3697.7 3862.8 4023.9 4191.1 4344.2 4499.2
4656.3 4799.3 4920.2 5049.1 5186 5349.1 5602.9 6009.7 6638.1 7554.5
8746.7 10122.3 11594.5 13086.9 14573.2 16065.6 17602.2 19074.4 19745.1 18466.2
14541 7294.7 1969.7 747.2 406.8 112.8 0
3232.4 3272.7 3325.1 3409.7 3522.5 3645.3 3792.3 3935.3 4090.4 4235.4
4404.6 4567.7 4728.8 4898 5073.2 5282.7 5570.7 6017.8 6690.5 7695.4
9014.6 10579.5 12089.9 13391 14516.8 15582.2 16448.2 16653.6 15606.4 12750.5
7955.2 2908.2 584.1 179.2 62.4 22.2 0
3232.4 3248.6 3270.7 3335.2 3427.8 3530.5 3653.4 3780.2 3917.2 4064.2
4221.3 4382.4 4559.7 4740.9 4942.3 5184 5500.2 5965.4 6618 7512.2
8710.5 10100.1 11375 12168.5 12533 12599.5 12329.6 11475.7 9910.8 7598.8
4473.1 1522.6 346.4 98.7 28.2 12.1 0
3232.4 3216.3 3218.3 3252.6 3315 3391.5 3484.2 3582.9 3681.6 3774.2
3876.9 3971.6 4082.3 4189.1 4305.9 4446.9 4654.3 4980.6 5496.2 6247.4
7212.1 8190.9 8865.6 8960.2 8420.5 7417.5 5983.5 4201.2 2394.6 1095.6
469.3 177.2 66.5 26.2 12.1 2 0
3232.4 3159.9 3117.6 3093.5 3073.3 3037.1 2974.7 2876 2745.1 2590
2412.8 2225.5 2038.2 1871 1742.1 1647.4 1579 1552.8 1687.7 1999.9
2346.3 2630.3 2614.2 2155 1510.5 1007 696.8 485.4 324.3 201.4
126.9 80.6 40.3 16.1 4 0 0
3232.4 3107.6 3010.9 2890.1 2716.9 2501.4 2247.6 1963.6 1661.5 1365.5
1150 1037.2 1013 1023.1 1057.3 1087.6 1111.7 1113.7 1087.6 1033.2
972.8 912.3 847.9 777.4 684.8 570 445.1 320.2 239.7 175.2
112.8 66.5 26.2 10.1 4 0 0
3232.4 3061.3 2888.1 2656.4 2338.2 1989.8 1625.3 1303 1117.8 1055.3
1023.1 994.9 972.8 950.6 938.5 930.5 920.4 898.2 849.9 779.4
708.9 638.4 570 491.4 412.9 344.4 294 249.7 197.4 134.9
68.5 34.2 16.1 6 0 0 0
3232.4 3014.9 2771.2 2400.7 1989.8 1572.9 1244.6 1119.8 1083.5 1053.3
1023.1 992.9 962.7 932.5 888.2 837.8 779.4 710.9 636.4 563.9
495.4 435 386.7 348.4 312.2 277.9 241.7 191.3 130.9 88.6
58.4 32.2 14.1 6 0 0 0
3232.4 2986.7 2654.4 2221.4 1734 1323.2 1156 1121.8 1089.6 1055.3
1027.1 992.9 956.6 912.3 855.9 785.5 708.9 630.4 547.8 467.2
400.8 358.5 328.3 300.1 269.9 239.7 205.4 163.1 128.9 102.7
74.5 48.3 16.1 2 0 0 0
3232.4 2946.5 2541.6 2028.1 1524.6 1226.5 1160.1 1127.8 1095.6 1061.4
1031.2 998.9 960.7 908.3 837.8 763.3 672.7 582 483.4 412.9
366.5 338.3 316.2 292 265.8 233.6 193.3 159.1 132.9 104.7
76.5 48.3 14.1 0 0 0 0
3232.4 2942.4 2505.4 1953.6 1444 1214.4 1172.1 1137.9 1103.7 1071.4
1039.2 1003 964.7 908.3 839.8 749.2 646.5 543.8 459.2 394.7
354.5 328.3 304.1 277.9 247.7 209.5 167.2 139 112.8 86.6
58.4 32.2 8.1 0 0 0 0
3232.4 2942.4 2479.2 1913.3 1409.8 1214.4 1180.2 1146 1107.7 1071.4
1039.2 1005 966.7 916.4 851.9 763.3 654.5 545.8 453.1 384.7
344.4 320.2 296.1 267.9 233.6 185.3 143 118.8 96.7 72.5
46.3 18.1 2 0 0 0 0
3232.4 2952.5 2491.3 1919.3 1409.8 1214.4 1180.2 1146 1109.7 1075.5
1041.2 1007 970.7 922.4 858 759.3 650.5 537.7 445.1 378.6
342.4 318.2 292 265.8 229.6 173.2 134.9 112.8 88.6 64.4
40.3 14.1 0 0 0 0 0
